
Brand: OHIO BRASS
Catalog ID: 2175607214
Application
Distribution
Bracket Type
None
Cantilever Bending Strength - Max.
45 Nm
Catalog Number
2175607214
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Hardware
Insulating Bracket with Disconnector
Mounting Position
Upright
Type
Distribution
UPC
096359257639
Depth
3.63 in
Height
9.32 in
Width
6.82 in
Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
75 A
Duty Cycle
12 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
39.8 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
28.1 kV
MCOV
10.2 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
45 Nm
Maximum Operating Altitude
12000 ft
Bracket Type
None
Mounting Position
Upright
Pallet Quantity
224