Brand: OHIO BRASS
Catalog ID: 2216247314
High quality distribution surge arresters backed by more than 35 years of excellent field exposure
Application
Distribution
Bracket Type
None
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216247314
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359418832
Dimensions
0.001 in x 0.001 in x 15.3 in
Height
15.3 in
Length
0.001 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
11.5 in (292.1 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
13.5 in (342.9 mm)
Stud Type
3/8-16
Weight
4.6 lb
Width
0.001 in
Creep and Leakage Distance
49 in (1245 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
30 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
91 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
59.6 kV
MCOV
24.4 kV
Minimum Strike
18 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
64.3
Withstand Voltage - Lightning Impulse
150.2
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
35