HUBBELL
PVR Optima Surge Arrester (29 kV MCOV, 7334 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

PVR Optima Surge Arrester (29 kV MCOV, 7334 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216297334

IEEE Heavy Duty class / Riser Pole / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216297334

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Depth

4 in

Height

19.24 in

Stud Type

3/8-16

Width

8.75 in

Electrical Ratings

Creep and Leakage Distance

49 in (1245 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

107.2 kV

Maximum Discharge Voltage

  • 82.2 kV @ 1.5 kA
  • 85.6 kV @ 3 kA
  • 89.2 kV @ 5 kA
  • 96.1 kV @ 10 kA
  • 106.2 kV @ 20 kA
  • 123 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

70.7 kV

MCOV

29 kV

Minimum Strike

18 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

76.4

Withstand Voltage - Lightning Impulse

180.3

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Bracket Type

Transformer Bracket

Mounting Position

Upright