HUBBELL
PVR Optima Surge Arrester (7.65 kV MCOV, 7323 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

PVR Optima Surge Arrester (7.65 kV MCOV, 7323 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216087323

IEEE Heavy Duty class / Riser Pole / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216087323

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359417453

Dimensions

Depth

4 in

Height

8.64 in

Stud Type

3/8-16

Width

7 in

Electrical Ratings

Creep and Leakage Distance

13.8 in (351 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

9 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

27.6 kV

Maximum Discharge Voltage

  • 20.9 kV @ 1.5 kA
  • 21.8 kV @ 3 kA
  • 22.7 kV @ 5 kA
  • 24.5 kV @ 10 kA
  • 27.1 kV @ 20 kA
  • 31.4 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

18 kV

MCOV

7.65 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Bracket Type

NEMA 4x5 Crossarm Bracket

Mounting Position

Upright

Logistics

Pallet Quantity

192