HUBBELL
Image of 942042G0G0001 Protecta*Lite Arrester (42 kV Rated)
* Representative image
Image of 942042G0G0001 Protecta*Lite Arrester (42 kV Rated)
play

Protecta*Lite Arrester (42 kV Rated)

Brand: OHIO BRASS

Catalog ID: 942042G0G0001

This web listing represents a sampling of typical configurations. ProtectaLite Arrester assemblies can be customized for all distribution and transmission lines.Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltageExample: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.For more information about arrester selection, please contact your Hubbell Power Systems representative.

Externally gapped transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

Product details

General

Application

Above 35 kV

Catalog Number

942042G0G0001

EU RoHS Indicator

Contact Manufacturer

Installation Type

Insulator Mount

UPC

096359748106

Electrical Ratings

Duty Cycle

42 kV

Frequency Rating

48-62 Hz

Voltage - Line

69 kV

Certifications And Compliance

Industry Standard(s)

IEC

Media

Videos

play
Protecta*Lite® Externally Gapped Line Arresters