HUBBELL
1

Protecta*Lite Arrester (31.5 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 662032G1G0001

This web listing represents a sampling of typical configurations. Protecta*Lite Arrester assemblies can be customized for all distribution and transmission lines.

Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltage

Example: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.

For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

General

Application

Above 35 kV

Catalog Number

662032G1G0001

Type

Line Arresters

UPC

096359497790

Dimensions

Dimensions

10.625 in x 10.625 in x 22.688 in

Height

22.688 in

Length

10.625 in

Weight

13 lb

Width

10.625 in

Electrical Ratings

Creep and Leakage Distance

53.4 in (1356.4 mm)

Duty Cycle

39 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

129 kV

Maximum Discharge Voltage

  • 96.5 kV @ 1.5 kA
  • 103 kV @ 3 kA
  • 109 kV @ 5 kA
  • 120 kV @ 10 kA
  • 135 kV @ 20 kA
  • 161 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

92.5 kV

MCOV

31.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Voltage - Line

46 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC