Brand: OHIO BRASS
Catalog ID: 682042H1G2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
682042H1G2001
Installation Type
Horizontal Post Assembly
Insulator Type
Quadri*Sil S250
Type
Line Arresters
UPC
096359494560
Creep and Leakage Distance
70.7 in (1795.8 mm)
Duty Cycle
54 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
170.6 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
122.4 kV
MCOV
42 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
IEEE/IEC