Brand: OHIO BRASS
Catalog ID: 602042G1J2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602042G1J2001
EU RoHS Indicator
Contact Manufacturer
Installation Type
Horizontal Post (Insulator Not Included)
Insulator Type
None
Type
Line Arresters
UPC
096359501855
Creep and Leakage Distance
70.7 in (1795.8 mm)
Duty Cycle
54 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
170.6 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
122.4 kV
MCOV
42 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV
Industry Standard(s)
IEEE/IEC