Protecta*Lite Arrester (48 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

662048G1H2001

This web listing represents a sampling of typical configurations. Protecta*Lite Arrester assemblies can be customized for all distribution and transmission lines.</br><br>Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltage</br><br><i>Example: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.</i></br><br>For more information about arrester selection, please contact your Hubbell Power Systems representative.</br>

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

Product details

General

Application
Above 35 kV
Insulator Type
Veri*Lite Line Post
Type
Line Arresters
UPC
096359491408

Electrical Ratings

Creep and Leakage Distance
81.4 in (2067.6 mm)
Duty Cycle
60 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
197.2 kV
Maximum Discharge Voltage
  • 147.6 kV @ 1.5 kA
  • 157.4 kV @ 3 kA
  • 166.9 kV @ 5 kA
  • 183.4 kV @ 10 kA
  • 206.3 kV @ 20 kA
  • 245.5 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
141.5 kV
MCOV
48 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV

Certifications And Compliance

Industry Standard(s)
IEEE/IEC