Brand: OHIO BRASS
Catalog ID: 602057X0X1001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602057X0X1001
Installation Type
Stud Stud
Type
Line Arresters
UPC
096359485865
Dimensions
10.313 in x 10.313 in x 21.750 in
Height
21.75 in
Length
10.313 in
Weight
20 lb
Width
10.313 in
Creep and Leakage Distance
98.7 in (2507.0 mm)
Duty Cycle
72 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
236.1 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
169.4 kV
MCOV
57 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
IEEE/IEC