Brand: OHIO BRASS
Catalog ID: 682076G1G2004
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
682076G1G2004
Installation Type
Horizontal Post Assembly
Insulator Type
Quadri*Sil S250
Type
Line Arresters
Creep and Leakage Distance
126.0 in (3200.4 mm)
Duty Cycle
96 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
303 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
217.5 kV
MCOV
76 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
115 kV
Industry Standard(s)
IEEE/IEC