Brand: OHIO BRASS
Catalog ID: 602009B0X4006
Transmission line arrester to improve system performance and reduce interruptions
Application
35 kV and Below
Catalog Number
602009B0X4006
Installation Type
Suspension
Type
Line Arresters
UPC
096359634102
Creep and Leakage Distance
14.4 in (365.8 mm)
Duty Cycle
10 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
34 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
24.4 kV
MCOV
8.4 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
13.8 kV
Industry Standard(s)
IEEE/IEC
Pallet Quantity
112