Brand: OHIO BRASS
Catalog ID: 602084B1H2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602084B1H2001
Installation Type
Vertical Tangent
Type
Line Arresters
UPC
096359639015
Creep and Leakage Distance
140.6 in (3571.2 mm)
Duty Cycle
108 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
341.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
245 kV
MCOV
84 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
138 kV
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
IEEE/IEC