



Brand: OHIO BRASS
Catalog ID: 612022G1G0001
Transmission line arrester to improve system performance and reduce interruptions
Application
35 kV and Below
Catalog Number
612022G1G0001
Installation Type
Deadend
Product Type
Protecta*Lite Arrester
Type
Line Arresters
UPC
096359455431
Creep and Leakage Distance
39.6 in (1005.8 mm)
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
91.8 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
65.9 kV
MCOV
22 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
34.5 kV
Industry Standard(s)
IEEE/IEC
Carton Quantity
1