Brand: OHIO BRASS
Catalog ID: 602057C2E2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602057C2E2001
Type
Line Arresters
Creep and Leakage Distance
98.7 in (2507.0 mm)
Duty Cycle
72 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
236.1 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
169.4 kV
MCOV
57 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV
Industry Standard(s)
IEEE/IEC