HUBBELL
MH3 Arrester (216 kV Rated, 5747 mm Creep Distance, AA Hardware)
1

MH3 Arrester (216 kV Rated, 5747 mm Creep Distance, AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH3245BM216AA

IEC Station Medium / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MH3245BM216AA

Color

Brown Housing

Material

Porcelain Housing

Type

Station

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC