HUBBELL
MH3 Brrester (132 kV Rated, 5080 mm Creep , BA Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

MH3 Brrester (132 kV Rated, 5080 mm Creep , BA Hardware)

Brand: OHIO BRASS

Catalog ID: MH3145BV132BA

IEC Station Medium / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MH3145BV132BA

Color

Brown Housing

Material

Porcelain Housing

Product Type

MH3

Type

Station

Dimensions

Depth

12 in

Height

82.6 in

Width

12 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC