HUBBELL
PH3 Arrester (48 kV Rated, 2130 mm Creep Distance, BB Hardware)
1

PH3 Arrester (48 kV Rated, 2130 mm Creep Distance, BB Hardware)

Brand: OHIO BRASS

Catalog ID: PH3052GM048BB

IEC Station Medium / Polymer Housed Surge Arrester

IEC Polymer station class arresters for substation protection

  • IEC silicone Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

PH3052GM048BB

Color

Gray Housing

Material

Silicone Polymer Housing

Type

Station

Dimensions

Height

38.1 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC