HUBBELL
MH4 Arrester (198 kV Rated, 6414 mm Creep , AA Hardware)
1

MH4 Arrester (198 kV Rated, 6414 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4245BH198AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4245BH198AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

UPC

096359687986

Dimensions

Bolt Circle Diameter

254 mm

Depth

25 in

Diameter - Single Bolt Hole(s)

14 mm

Height

109 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

45.1 in (1145 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

51.7 in (1312 mm)

Width

25 in

Electrical Ratings

Creep and Leakage Distance

252.5 in (6414 mm)

Duty Cycle

198 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 412 kV @ 1.5 kA
  • 428 kV @ 3 kA
  • 443 kV @ 5 kA
  • 465 kV @ 10 kA
  • 498 kV @ 20 kA
  • 548 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

398 kV

Maximum Switching Surge Protective Level @ 2000A

412 kV

Maximum Switching Surge Protective Level @ 500A

386 kV

MCOV

158.4 kV

Minimum Strike

1880 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

245 kV

Withstand Voltage - 60 Hz Wet

588 kV

Withstand Voltage - Lightning Impulse

1018 kV

Withstand Voltage - Switching Impulse

936 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright