HUBBELL
MH4 Arrester (264 kV Rated, 7748 mm Creep , AA Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

MH4 Arrester (264 kV Rated, 7748 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4362GM264AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4362GM264AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Position

Upright

Product Type

MH4

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Depth

39 in

Diameter - Single Bolt Hole(s)

14 mm

Height

160 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

60.4 in (1534 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

68.9 in (1751 mm)

Width

39 in

Electrical Ratings

Creep and Leakage Distance

305 in (7748 mm)

Duty Cycle

264 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 546 kV @ 1.5 kA
  • 567 kV @ 3 kA
  • 587 kV @ 5 kA
  • 616 kV @ 10 kA
  • 660 kV @ 20 kA
  • 726 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

527 kV

Maximum Switching Surge Protective Level @ 2000A

546 kV

Maximum Switching Surge Protective Level @ 500A

512 kV

MCOV

211.2 kV

Minimum Strike

2198 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

362 kV

Withstand Voltage - 60 Hz Wet

690 kV

Withstand Voltage - Lightning Impulse

1206 kV

Withstand Voltage - Switching Impulse

1064 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright