Brand: OHIO BRASS
Catalog ID: EVP3017003003
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP3017003003
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Station
Creep and Leakage Distance
40.5 in (1029 mm)
Duty Cycle
21 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
57.8
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
40.1
MCOV
17 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEEE/IEC