Brand: OHIO BRASS
Catalog ID: EVP0024003012
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP0024003012
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Station
UPC
096359637431
Height
17.2 in
Weight
22 lb
Creep and Leakage Distance
40.5 in (1029 mm)
Duty Cycle
30 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
81.2
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
57.5
MCOV
24.4 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
101 kV
Withstand Voltage - Lightning Impulse
207 kV
Withstand Voltage - Switching Impulse
173 kV
Industry Standard(s)
IEEE/IEC