HUBBELL
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play
Hubbell Power Systems - Metal Oxide Varistor

EVP Arrester (42 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0042203012

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0042203012

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Product Type

EVP

Type

Station

Dimensions

Depth

11.5 in

Height

31.9 in

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

82.4 in (2093 mm)

Duty Cycle

54 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

145

Maximum Discharge Voltage

  • 111 kV @ 1.5 kA
  • 116 kV @ 3 kA
  • 122 kV @ 5 kA
  • 131 kV @ 10 kA
  • 141 kV @ 20 kA
  • 161 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

104

MCOV

42 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright