HUBBELL
Image of Hubbell's Arrestors Category

EVP Arrester (5.1 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0005003008

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0005003008

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

Dimensions

Depth

12 in

Height

9.9 in

Weight

13 lb

Width

12 in

Electrical Ratings

Creep and Leakage Distance

19.6 in (498 mm)

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

18.6

Maximum Discharge Voltage

  • 12.8 kV @ 1.5 kA
  • 13.5 kV @ 3 kA
  • 14.1 kV @ 5 kA
  • 15.2 kV @ 10 kA
  • 16.4 kV @ 20 kA
  • 18.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

12

MCOV

5.1 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

50 kV

Withstand Voltage - Lightning Impulse

101 kV

Withstand Voltage - Switching Impulse

84 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright