Brand: OHIO BRASS
Catalog ID: EVP0057003006
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP0057003006
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Station
Height
31.9 in
Weight
41 lb
Creep and Leakage Distance
82.4 in (2093 mm)
Duty Cycle
72 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
192
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
137
MCOV
57 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
194 kV
Withstand Voltage - Lightning Impulse
421 kV
Withstand Voltage - Switching Impulse
353 kV
Industry Standard(s)
IEEE/IEC