HUBBELL
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play

EVP Arrester (8.4 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0009003003

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

EVP0009003003

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359726821

Dimensions

Height

11.7 in

Weight

15 lb

Electrical Ratings

Creep and Leakage Distance

30.1 in (765 mm)

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

29.4

Maximum Discharge Voltage

  • 21.1 kV @ 1.5 kA
  • 22.2 kV @ 3 kA
  • 23.3 kV @ 5 kA
  • 25 kV @ 10 kA
  • 27 kV @ 20 kA
  • 30.8 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

19.8

MCOV

8.4 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

63 kV

Withstand Voltage - Lightning Impulse

127 kV

Withstand Voltage - Switching Impulse

106 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor