HUBBELL
1
* Representative image
1
play

PVI-LP Arrester (17 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3008173012

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Catalog Number

3008173012

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Type

Intermediate

UPC

096359723363

Dimensions

Maximum Operating Altitude

12000 ft

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

62.4 kV

Maximum Discharge Voltage

  • 46.9 kV @ 1.5 kA
  • 49.2 kV @ 3 kA
  • 51.5 kV @ 5 kA
  • 53.8 kV @ 10 kA
  • 60.4 kV @ 20 kA
  • 67.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

43.5 kV

MCOV

17 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Withstand Voltage - 60 Hz Wet

44.7

Withstand Voltage - Lightning Impulse

69.9

Certifications And Compliance

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor