


Brand: OHIO BRASS
Catalog ID: 3028173001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
3028173001
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Hardware
Single Eyebolt Terminals
Product Type
PVI-LP
Type
Intermediate
UPC
096359672388
Depth
11.5 in
Height
12.2 in
Width
11.5 in
Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
21 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
56.9 kV
Maximum Discharge Voltage
MCOV
17 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000
Withstand Voltage - 60 Hz Wet
44.7
Withstand Voltage - Lightning Impulse
69.9
Industry Standard(s)
IEEE
Maximum Operating Altitude
12000 ft