HUBBELL
1

PVI-LP Arrester (29 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3006293012

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Catalog Number

3006293012

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Type

Intermediate

UPC

096359672302

Electrical Ratings

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

111.3 kV

Maximum Discharge Voltage

  • 84.4 kV @ 1.5 kA
  • 88.6 kV @ 3 kA
  • 92.8 kV @ 5 kA
  • 96.9 kV @ 10 kA
  • 108.8 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

78.4 kV

MCOV

29 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Certifications And Compliance

Industry Standard(s)

IEEE