Brand: OHIO BRASS
Catalog ID: 3016293010
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
3016293010
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Intermediate
Maximum Operating Altitude
12000 ft
Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
36 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
102 kV
Maximum Discharge Voltage
MCOV
29 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000
Withstand Voltage - 60 Hz Wet
80.6
Withstand Voltage - Lightning Impulse
126
Industry Standard(s)
IEEE