HUBBELL
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
Image of SVN048CA039AA SVN Arrester (39 kV MCOV)

SVN Arrester (39 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN048CA039AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN048CA039AA

Color

Gray Housing

Material

Silicone Polymer Housing

Mounting Position

Upright

Product Type

SVN

Type

Station

UPC

096359713883

Dimensions

Bolt Circle Diameter

10 in

Depth

11.2 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Height

38.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

194 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

233 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Width

11.2 in

Electrical Ratings

Creep and Leakage Distance

83.9 in (2130 mm)

Duty Cycle

48 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

124 kV

Maximum Discharge Voltage

  • 101 kV @ 1.5 kA
  • 105 kV @ 3 kA
  • 109 kV @ 5 kA
  • 114 kV @ 10 kA
  • 122 kV @ 20 kA
  • 134 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

97.0 kV

Maximum Switching Surge Protective Level @ 2000A

100.0 kV

Maximum Switching Surge Protective Level @ 500A

94 kV

MCOV

39 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

186 kVrms

Withstand Voltage - Lightning Impulse

374 kV

Withstand Voltage - Switching Impulse

309 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright