HUBBELL
1
1
play

SVNH Arrester (190 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNH240GA190AA

IEEE Station Class Polymer Housed High Strength Surge Arrester

IEEE Polymer station class high strength surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • high strength alternative to the SVN arrester
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

SVNH240GA190AA

Color

Gray Housing

Type

Station

Dimensions

Height

112 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

1362

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

1556

Weight

658 lb

Electrical Ratings

Creep and Leakage Distance

285 in

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

707 kV

Maximum Discharge Voltage

  • 490 kV @ 1.5 kA
  • 507 kV @ 3 kA
  • 525 kV @ 5 kA
  • 551 kV @ 10 kA
  • 588 kV @ 20 kA
  • 647 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

453 kV

MCOV

190 kV

Rating - KVA

240

Voltage - Line

242 V

Withstand Voltage - 60 Hz Wet

581

Withstand Voltage - Lightning Impulse

1303

Withstand Voltage - Switching Impulse

967

Certifications And Compliance

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor