HUBBELL
1

SVNX Arrester (470 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNX588GA470AA

IEEE Station Class Polymer Housed High Strength Surge Arrester

IEEE Polymer station class high energy surge arrester for substation applications

  • IEEE silicone station class arrester
  • Energy Class K
  • IEEE 693 High Performance Qualification
  • snmx arresters are typically applied to system voltages higher than 500kV
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

SVNX588GA470AA

Color

Gray Housing

Material

Polymer Housing

Type

Station

Dimensions

Bolt Circle Diameter

16.5 in

Depth

90 in

Diameter - Single Bolt Hole(s)

0.875 in

Height

268.5 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

100.5 in

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

114 in

Width

90 in

Electrical Ratings

Creep and Leakage Distance

737 in

Duty Cycle

588 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

1434 kV

Maximum Discharge Voltage

  • 1135 kV @ 1.5 kA
  • 1175 kV @ 3 kA
  • 1211 kV @ 5 kA
  • 1270 kV @ 10 kA
  • 1346 kV @ 20 kA
  • 1441 kV @ 40 kA

Maximum Switching Surge Protective Level @ 2000A

1144 kV

MCOV

470 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Maximum Operating Altitude

12000 ft