HUBBELL
1
1
play

MVN Arrester (102 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN126GA102AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

MVN126GA102AA

Color

Gray Housing

Material

Porcelain Housing

Type

Station

UPC

096359692416

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads