text.skipToContent text.skipToNavigation

MVN Arrester (106 kV MCOV)

by OHIO BRASS 

Catalog ID: MVN132GA106AA

IEEE Station Class Porcelain Housed Surge Arrester

Product Details

General

Cantilever Bending Strength - Max. 150,000 in lbs
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material Porcelain Housing
Mounting Hardware Single Eyebolt Terminals
Mounting Position Metal Top/Tripod Base
Type Station
UPC 096359506522

Dimensions

Bolt Circle Diameter 10.00 in
Diameter - Lug Hole .88 in (22.352 mm)
Diameter - Single Bolt Hole(s) 0.75 in
Height 57.1 in
Maximum Operating Altitude 12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 30 in (762 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 39 in (991 mm)
Thickness - Lug 1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance 152.5 in (3874 mm)
Duty Cycle 132 kV
Frequency Rating 48-62 Hz
MCOV 106 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 334.0 kV
Maximum Discharge Voltage
  • 27 kV @ 1.5 kA
  • 284 kV @ 3 kA
  • 294 kV @ 5 kA
  • 308 kV @ 10 kA
  • 329 kV @ 20 kA
  • 362 kV @ 40 kA
Maximum Switching Surge Protective Level @ 1000A 261
Pressure Relief Capability-Symmetrical rms (kA) 65

Certifications and Compliance

Industry Standard(s) IEEE