HUBBELL
1

MVN Arrester (152 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN192UA152AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MVN192UA152AA

Color

Gray Housing

Material

Porcelain Housing

Type

Station

UPC

096359761266

Dimensions

Depth

12 in

Height

82.6 in

Width

12 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE