MVN Arrester (212 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN264GA212AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.
150,000 in lbs
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
Porcelain Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Metal Top/Tripod Base
Type
Station
UPC
096359506782

Dimensions

Bolt Circle Diameter
10 in
Diameter - Lug Hole
.88 in (22.352 mm)
Diameter - Ring
39.0 in / 18.0 in
Diameter - Single Bolt Hole(s)
0.75 in
Dimensions
60.000 in x 14.000 in x 20.000 in
Height
20 in
Length
60 in
Maximum Operating Altitude
12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to
68 in (1727 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
73 in (1854 mm)
Thickness - Lug
1.25 in (31.75 mm)
Weight
575 lb
Width
14 in

Electrical Ratings

Creep and Leakage Distance
278.8 in (7082 mm)
Duty Cycle
264 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
667 kV
Maximum Discharge Voltage
  • 545 kV @ 1.5 kA
  • 566 kV @ 3 kA
  • 586 kV @ 5 kA
  • 615 kV @ 10 kA
  • 657 kV @ 20 kA
  • 723 kV @ 40 kA
Maximum Switching Surge Protective Level @ 2000A
540
MCOV
212 kV
Pressure Relief Capability-Symmetrical rms (kA)
65

Certifications And Compliance

Industry Standard(s)
IEEE