MVN Arrester (31.5 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN039GA031AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Color
Gray Housing
Material
Porcelain Housing
Type
Station
UPC
096359721826

Electrical Ratings

Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
65

Certifications And Compliance

Industry Standard(s)
IEEE