HUBBELL
1

MVN Arrester (353 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN444GA353AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN444GA353AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506621

Dimensions

Bolt Circle Diameter

10 in

Depth

60 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Ring

60.2 in / 35.8 in

Diameter - Single Bolt Hole(s)

0.75 in

Height

179 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

112 in (2845 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

128 in (3251 mm)

Thickness - Lug

1.25 in (31.75 mm)

Width

60 in

Electrical Ratings

Creep and Leakage Distance

478.8 in (12162 mm)

Duty Cycle

444 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

1169 kV

Maximum Discharge Voltage

  • 906 kV @ 1.5 kA
  • 942 kV @ 3 kA
  • 974 kV @ 5 kA
  • 1023 kV @ 10 kA
  • 1092 kV @ 20 kA
  • 1202 kV @ 40 kA

Maximum Switching Surge Protective Level @ 2000A

898

MCOV

353 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

150,000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Metal Top/Tripod Base