HUBBELL
1

MVN Arrester (88 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN108UA084AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MVN108UA084AA

Color

Gray Housing

Material

Porcelain Housing

Type

Station

UPC

096359677383

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE