
Brand: OHIO BRASS
Catalog ID: MVN120GA098AM
IEEE Porcelain station class surge arrester for substation applications
Catalog Number
MVN120GA098AM
Color
Gray
Material
Porcelain
Type
Station
Depth
12 in
Height
50.6 in
Width
12 in
Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
65
Industry Standard(s)
IEEE