HUBBELL
Image of 215PLA12 15kV Parkingstand Arrester (10.2 kV MCOV)

15kV Parkingstand Arrester (10.2 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215PLA12

Deadfront Parkingstand Arrester.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Bracket Type

Parkingstand Bracket

Catalog Number

215PLA12

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359574781

Dimensions

Dimensions

9.50 in x 8.500 in x 3.50 in

Height

3.5 in

Length

9.5 in

Weight

4.6 lb

Width

8.5 in

Electrical Ratings

Duty Cycle

12 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 39 kV @ 1.5 kA
  • 41 kV @ 3 kA
  • 44 kV @ 5 kA
  • 49 kV @ 10 kA
  • 57 kV @ 20 kA
  • 74 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34 kV

MCOV

10.2 kV

Operational

Maximum Operating Altitude

6000 ft

Configuration

Bracket Type

Parkingstand Bracket

Logistics

Pallet Quantity

108

Standard Package

1