HUBBELL
Image of B-8922319470 PRC 89 Series Bushing - 25kV

PRC 89 Series Bushing - 25kV

Brand: PCORE Electric

Catalog ID: B-8922319470

PRC® 25kV-2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications, , 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-8922319470

Type

Condenser Bushings

Dimensions

Dimensions

50.00 in x 9.25 in x 50.00 in

Height

50 in

Length

50 in

Weight

102 lb

Width

9.25 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV