HUBBELL
Image of B-89311-40-70 PRC 89 Series Bushing - 34.5kV

PRC 89 Series Bushing - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89311-40-70

PRC® 34.5kV- 1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , Horizontal mount, 16.50" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89311-40-70

Type

Condenser Bushings

Dimensions

Dimensions

51.88 in x 8.00 in x 51.88 in

Height

51.88 in

Length

51.88 in

Weight

74 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV