HUBBELL
Image of B-89353-217-70 PRC 89 Series Bushing - 34.5kV

PRC 89 Series Bushing - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89353-217-70

PRC® 34.5kV- 2000A Transformer-Circuit Breaker Quick Link Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.000" Min. Oil Immersion Level, Vertical mount

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89353-217-70

Type

Condenser Bushings

Dimensions

Dimensions

62.12 in x 9.25 in x 62.12 in

Height

62.12 in

Length

62.12 in

Weight

121 lb

Width

9.25 in

Electrical Ratings

BIL

200 kV

Current Rating

2000 A

kV Class

34.5 kV