Brand: PCORE Electric
Catalog ID: B-8922318270
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.
Catalog Number
B-8922318270
Type
Condenser Bushings
BIL
150 kV
Current Rating
2000 A
kV Class
25 kV