HUBBELL
Image of B-89401-277-70 PRC type bushing - 46kV

PRC type bushing - 46kV

Brand: PCORE Electric

Catalog ID: B-89401-277-70

PRC® 46kV- 400A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications, horizontal mount, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic