HUBBELL
SDC™ Bushing Model 0573-00 13.8kV 82kV BIL 3400A
Image of 082-034-H-573-00 SDC™ Bushing Model 0573-00 13.8kV 82kV BIL 3400A

SDC™ Bushing Model 0573-00 13.8kV 82kV BIL 3400A

Brand: Electro Composites

Catalog ID: 082-034-H-573-00

SDC™ 13.8kV-3400A Generator Bushing, Rated per SPECIAL, Bottom Connected for Air-to-Hydrogen Applications, 4.6" Ground Shield, 27.19" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

General

Application

Generator

Bottom Terminal Type

CONTACT DISC 6.00 DIA WITH 4X 5/8-11 THREADED HOLES

Catalog Number

082-034-H-573-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Material - Flange

Stainless Steel

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

4 1/2-10

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.25 in

Below Flange Length

17.25 in

Depth

15.25 in

Diameter - Above Flange Maximum

10.03 in

Diameter - Below Flange Maximum D <gt/> 1"

8.72 in

Diameter - Below Flange Maximum P

8.82 in

Diameter - Conductor Outside Under Insulation

4.5 in

Diameter - Live Part Bottom

8.00 in

Diameter - Live Part Top

6.50 in

Diameter - Rod / Tube

4.5 in

Dimensions

40.5 in x 15.25 in x 15.25 in

Effective Length - Top Terminal

5.50 in

Flange Mounting Hole Bolt Circle

13.63 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

15.25 in

Height

15.25 in

Length

40.5 in

Length - Ground Shield

4.60 in

Length - Insulated Section

18.8 in

Length - Insulation Above Flange

13.20 in

Length - Insulation Below Flange

10.55 in

Length - Live Part Bottom

2.10 in

Length - Live Part Top

7.50 in

Sealing Surface Inside Diameter

8.85 in

Sealing Surface Outside Diameter

12.88 in

Thickness

2.11 in

Top Terminal Min. Thread Length

5.5 in

Weight

251 lb

Width

15.25 in

Electrical Ratings

BIL

82 kV

Current Rating

3400 A

kV Class

13.8 kV

Minimum Creepage

27.19 in

Minimum Creepage - Inside

28.00 in

Minimum Strike

14.76 in

Minimum Strike - Inside

15.58 in

Withstand Voltage - 60 Hz Dry

34 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Configuration

Bottom Terminal Type

CONTACT DISC 6.00 DIA WITH 4X 5/8-11 THREADED HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

12