HUBBELL
SDC 14.4kV 1200A 95kV BIL L=55in D=3.13in CREEP=48.1in
Image of 095-012-B-527-00 SDC 14.4kV 1200A 95kV BIL L=55in D=3.13in CREEP=48.1in

SDC 14.4kV 1200A 95kV BIL L=55in D=3.13in CREEP=48.1in

Brand: Electro Composites

Catalog ID: 095-012-B-527-00

SDC™ 14.4kV-1200A OCB Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 18.5" Oil Level, 48.1" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

OCB

Bottom Terminal Type

2.000 DIA SMOOTH WITH 1X GROOVE

Catalog Number

095-012-B-527-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

24.38 in

Below Flange Length

30.63 in

Depth

10.25 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.13 in

Diameter - Below Flange Maximum P

3.13 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

2.00 in

Diameter - Live Part Top

3.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

55 in x 10.25 in x 10.25 in

Effective Length - Bottom Terminal

2.25 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

9 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

10.25 in

Height

10.25 in

Length

55 in

Length - Ground Shield

18.50 in

Length - Insulated Section

46.8 in

Length - Insulation Above Flange

15.90 in

Length - Insulation Below Flange

8.03 in

Length - Live Part Bottom

4.10 in

Length - Live Part Top

4.10 in

Length - Minimum Oil Immersion Level

18.50 in

Sealing Surface Inside Diameter

5.4 in

Sealing Surface Outside Diameter

7.48 in

Thickness

0.94 in

Top Terminal Min. Thread Length

3 in

Weight

70 lb

Width

10.25 in

Electrical Ratings

BIL

95 kV

Current Rating

1200 A

kV Class

14.4 kV

Minimum Creepage

48.1 in

Minimum Strike

18.4 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2.000 DIA SMOOTH WITH 1X GROOVE

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6