HUBBELL
Image of 650-012-T-114-02 SDCâ„¢ Composite Bushing - 145kV
* Representative image
Image of 650-012-T-114-02 SDCâ„¢ Composite Bushing - 145kV
play

SDCâ„¢ Composite Bushing - 145kV

Brand: Electro Composites

Catalog ID: 650-012-T-114-02

SDCâ„¢ 145kV-1200 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 23.6" Min. Oil Immersion Level/CT Pocket Length, 164" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 6.50 DIA WITH 8X M12X1.75 HOLES ON 5.00 BC

Catalog Number

650-012-T-114-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

65.7 in

Below Flange Length

44 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

7.03 in

Diameter - Below Flange Maximum P

7.11 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

6.50 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

109.70 in x 16.44 in x 16.44 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

16.44 in

Height

16.44 in

Length

109.7 in

Length - Ground Shield

23.60 in

Length - Insulated Section

100.7 in

Length - Insulation Above Flange

52.10 in

Length - Insulation Below Flange

19.14 in

Length - Live Part Bottom

1.26 in

Length - Live Part Top

7.70 in

Length - Minimum Oil Immersion Level

23.60 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

14.12 in

Thickness

2.765 in

Top Terminal Min. Thread Length

4 in

Weight

352 lb

Width

16.44 in

Electrical Ratings

BIL

650 kV

Current Rating

1200 A

kV Class

145 kV

Minimum Creepage

164 in

Minimum Strike

55 in

Withstand Voltage - 60 Hz Dry

335 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome